Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: C11 110-300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

C11 110-300

General Information

  • Extended Product Type:
    C11 110-300
  • Product ID:
    2CMA170600R1000
  • ABB Type Designation:
    C11 110-300
  • EAN:
    7392696706001
  • Catalog Description:
    Active Energy Class ±1% (or B for MID meters).;
  • Long Description:
    Basic compact meters for use in residential applications for single or multi family houses or in stand alone applications. To be used in a four wire system. The meter has instrumentation values. Single phase direct connected for active energy. One output for pulses or alarm etc. Accuracy class 1.0 (or B for MID meters). The meters is IEC approved.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Energy Meters

Ordering

  • EAN:
    7392696706001
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    90283011

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.066 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    114 mm
  • Package Level 1 Height:
    83 mm
  • Package Level 1 Depth / Length:
    196 mm
  • Package Level 1 Gross Weight:
    0.80 kg
  • Package Level 1 EAN:
    7392696706001

Environmental

  • Ambient Air Temperature:
    Operation -25 … +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    Active Energy Class ±1% (or B for MID meters).
  • Communication Interface:
    Pulse output
  • Communication:
    Pulse output
  • Connecting Capacity Main Circuit:
    0.5 ... 10 mm²
  • Degree of Protection:
    IP20
  • Enclosure Material:
    Plastic
  • Frequency (f):
    50/60 Hz
  • Function:
    Electricity meter
  • Meter Type:
    Direct connected
  • Mounting Type:
    DIN rail
  • Number of Phases:
    1
  • Product Main Type:
    C11
  • Product Name:
    Electricity Meter
  • Rated Current (In):
    40 A
  • Rated Voltage (Ur):
    230 V
  • RoHS Date:
    2011-44
  • Standards:
    IEC 62052-11, IEC 62053-21
  • Sub-Function:
    Steel

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001506 - Electronic kilowatt-hour meter
  • ETIM 5:
    EC001506 - Kilowatt-hour meter
  • ETIM 6:
    EC001506 - Kilowatt-hour meter
  • ETIM 7:
    EC001506 - Kilowatt-hour meter
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds