Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: BL530

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BL530

General Information

  • Extended Product Type:
    BL530
  • Product ID:
    2CPX030855R9999
  • EAN:
    4011617308553
  • Catalog Description:
    BL530 Trim Frame With Door Alpinw
  • Long Description:
    Panel frame and door, suitable for UK53 circuit distributor, powder-coated steel sheet, color: traffic white, RAL 9016, the tip-in door latch impresses with its modern design and simple operation, a safety lock is available as an accessory for more security, simple removal of the panel frame and door with a flush-mounted option, light panel frame dimensions H x B x T in mm: 532 x 297 x 33, panel frame outer dimensions H x W x D in mm: 602 x 367 x 9.

Categories

  • Products » Low Voltage Products and Systems » Enclosures (System Pro E) » Consumer Units (System pro E comfort) » Consumer Units

Ordering

  • EAN:
    4011617308553
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    367 mm
  • Product Net Height:
    602 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    1.8 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    370.000 mm
  • Package Level 1 Height:
    610.000 mm
  • Package Level 1 Depth / Length:
    40.000 mm
  • Package Level 1 Gross Weight:
    1.872 kg
  • Package Level 1 EAN:
    4011617308553
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • Color:
    9016
  • DIN Place Units:
    36
  • Enclosure Type:
    BL
  • Field Width:
    1
  • Meter Boards:
    0
  • Product Main Type:
    BL
  • Product Name:
    BL530 Trim Frame With Door Alpinw
  • Suitable For:
    UK530BS

Certificates and Declarations (Document Number)

Classifications

  • E-nummer:
    2290432
  • ETIM 4:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 5:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 6:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds