Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 2/3U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2/3U

General Information

  • Extended Product Type:
    2/3U
  • Product ID:
    2CPX036232R9999
  • EAN:
    4011617362326
  • Catalog Description:
    2/3U Wall Cabinet IP30
  • Long Description:
    Meter board, series U, empty cabinet, for the internal use, with closed doorframe and door, class of protection II (double insulated), degree of protection IP30, IK code 07, powder-coated, in RAL 9016, enclosure out of sheet steel, single-leaf door, door out of sheet steel, with Standard locking mechanism ZB113, door opening angle 130 degree, rear wall out of Plastic, cable entry on top via flange opening pre-cut, nippel flange included, on bottom via flange opening pre-cut, nippel flange included, dimensions in mm (H x W x D): 1115 x 565 x 200, Shutter frame dimensions in mm (H x W x D): 1141 x 591 x 11, 11 mm, possible plaster compensation up to 35 mm, Ratchet unit 7 GU, Overall height 3, panel width 2, Space units 168, pre-assembled for installation of metering-, modules, Combi-Sets, CombiLine-Module on EDF-mounting frame

Categories

  • Products » Low Voltage Products and Systems » Enclosures (System Pro E) » Sub Distribution Boards (System pro E energy) » Compact Distribution Boards - Modules Assembled

Ordering

  • EAN:
    4011617362326
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    565 mm
  • Product Net Height:
    1115 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    24.4 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    600.000 mm
  • Package Level 1 Height:
    1160.000 mm
  • Package Level 1 Depth / Length:
    233.000 mm
  • Package Level 1 Gross Weight:
    25.376 kg
  • Package Level 1 EAN:
    4011617362326
  • Package Level 2 Units:
    9 piece
  • Package Level 2 Width:
    825.000 mm
  • Package Level 2 Height:
    1820.000 mm
  • Package Level 2 Depth / Length:
    1200.000 mm

Additional Information

  • Color:
    9016
  • Degree of Protection:
    IP30
  • Design:
    Wall cabinet flush-mount
  • DIN Place Units:
    168
  • Enclosure Type:
    Meter board
  • Enclosure Type of Height:
    3
  • Field Width:
    2
  • Interior Depth:
    200 mm
  • Meter Boards:
    1
  • Mounting Position:
    Wall cabinet flush-mount
  • Mounting Type:
    Wall cabinet flush-mount
  • Niche Depth:
    200 mm
  • Niche Height:
    1115 mm
  • Niche Width:
    565 mm
  • Power Loss:
    Δt = 20K 54.4 W
    Δt = 25K 71.9 W
    Δt = 30K 90.1 W
  • Product Main Type:
    U
  • Product Name:
    2/3U Wall Cabinet IP30
  • Protection Class:
    Isolated
  • Rated Current (In):
    355 A

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000058 - Empty cabinet
  • ETIM 5:
    EC000058 - Empty cabinet
  • ETIM 6:
    EC000248 - Unequipped meter cabinet
  • ETIM 7:
    EC000248 - Unequipped meter cabinet
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds