Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: AMT1-A5/48

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AMT1-A5/48

General Information

  • Extended Product Type:
    AMT1-A5/48
  • Product ID:
    2CSG321260R4001
  • EAN:
    8012542544005
  • Catalog Description:
    AMT1-A5/48 Analogue ammeter
  • Long Description:
    AMT1-A5/48 is a 48x48mm fonrt-panel analogue ammeter used in ac networks. Indirect insertion.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Front Panel single function instruments

Ordering

  • EAN:
    8012542544005
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100
  • Replacement Product ID (NEW):
    2CSG322260R4001

Dimensions

  • Product Net Width:
    48 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.100 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.08 m
  • Package Level 1 Height:
    0.055 m
  • Package Level 1 Depth / Length:
    0.055 m
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    8012542544005

Environmental

  • Ambient Air Temperature:
    Operation -40 … +55 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    ±1,5%
  • Current Rating:
    1 A
    5 A
    10 A
    15 A
    20 A
    25 A
    30 A
    40 A
    50 A
    60 A
    80 A
    100 A
    150 A
    200 A
    250 A
    300 A
    400 A
    500 A
    600 A
    800 A
    1000 A
    1500 A
    2000 A
    2500 A
    3000 A
    4000 A
    5000 A
    6000 A
    8000 A
    10000 A
  • Current Type:
    AC
  • Degree of Protection:
    IP52
  • Dimensions:
    48 mm x 48 mm
  • Meter Type:
    Analogue
  • Mounting Type:
    Front-panel
  • Options Provided:
    SCL 1-A5…/48 scale type
  • Power Loss:
    at Rated Operating Conditions per Pole 1.5 W
  • Product Main Type:
    AMT1-A1/48
  • Product Name:
    Analogue Ammeter
  • RoHS Date:
    31/03/2006 0.00.00

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002292 - Ampere meter for installation
  • ETIM 5:
    EC002292 - Ampere meter for installation
  • ETIM 6:
    EC002292 - Ampere meter for installation
  • ETIM 7:
    EC002292 - Ampere meter for installation
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds