Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: E 9F3 PV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E 9F3 PV

General Information

  • Extended Product Type:
    E 9F3 PV
  • Product ID:
    2CSM213476R1801
  • EAN:
    8012542134763
  • Catalog Description:
    E 9F3 PV Fuse link
  • Long Description:
    E 9F3 PV is a 10,3x38 mm cylindrical fuse for photovoltaic applications

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Protection and Safety devices » Cylindrical and D0 Fuses

Ordering

  • EAN:
    8012542134763
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85351000

Dimensions

  • Product Net Width:
    0.001 m
  • Product Net Height:
    0.004 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Weight:
    0.007 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.045 m
  • Package Level 1 Height:
    0.11 m
  • Package Level 1 Depth / Length:
    0.06 m
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    8012542134763

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Dimensions:
    10,3x38 mm
  • Fuse Size:
    Cylindrical PV 10,3x38
  • Fuse Type:
    Cylindrical gPV
  • Power Loss:
    at Rated Operating Conditions per Pole 1.36 W
  • Product Main Type:
    E 9F
  • Product Name:
    Fuse link
  • Rated Current (In):
    3 A
  • Rated Operational Voltage:
    1000 V DC
  • RoHS Date:
    27/01/2014
  • Voltage Range:
    1000 V DC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002704 - Cylindrical fuse
  • ETIM 5:
    EC002704 - Cylindrical fuse
  • ETIM 6:
    EC002704 - Cylindrical fuse
  • ETIM 7:
    EC002704 - Cylindrical fuse
  • Object Classification Code:
    F
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds