Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: DSH 941R AC-C40/0,03A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DSH 941R AC-C40/0,03A

General Information

  • Extended Product Type:
    DSH 941R AC-C40/0,03A
  • Product ID:
    2CSR145001R1404
  • EAN:
    8012542214953
  • Catalog Description:
    DSH 941R AC-C40/0,03A- RCBO
  • Long Description:
    The RCBOs DSH 941R series has the function to protect in terminal single-phase circuit, against overload and short-circuit currents
    protection against the effects of sinusoidal alternating earth fault currents
    protection against indirect contacts and additional protection against direct contacts.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Replacement Product ID (NEW):
    2CSR245072R1404

Popular Downloads

Dimensions

  • Product Net Width:
    0.0356 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.070 m
  • Product Net Weight:
    0.200 kg

Technical

  • Standards:
    IEC 61009-1
    IEC 61009-2-1
    EN 61009-1
    EN 61009-2-1
  • Type of Residual Current:
    AC type
  • Rated Residual Current:
    30 mA
  • Tripping Characteristic:
    C
  • Rated Current (In):
    40 A
  • Number of Poles:
    1+N
  • Number of Protected Poles:
    1
  • Rated Short-Circuit Capacity (Icn):
    (230 / 400 V AC) 4.5 kA
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    5.16 W
  • Rated Voltage (Ur):
    230-240 V AC

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    5 piece
  • Package Level 1 Width:
    0.22 m
  • Package Level 1 Height:
    0.082 m
  • Package Level 1 Depth / Length:
    0.093 m
  • Package Level 1 Gross Weight:
    0.908 kg
  • Package Level 1 EAN:
    8012542214960

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000905 - Earth leakage circuit breaker
  • ETIM 5:
    EC000905 - Earth leakage circuit breaker
  • ETIM 6:
    EC000905 - Earth leakage circuit breaker
  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds