Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACQ810-04-02A7-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACQ810-04-02A7-2

General Information

  • Global Commercial Alias:
    ACQ810-04-02A7-2
  • Product ID:
    3AUA0000088498
  • ABB Type Designation:
    ACQ810-04-02A7-2
  • Catalog Description:
    ACQ810-04-02A7-2; ACQ810-04-02A7-2 Pcont.max:0,37kW, Icont.max:3A

Categories

  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Where Used (as a spare part for "Products")

Identifier Unit Of Measure Qty Description
Parts for the Frequency converter piece 1 No Description Available

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    ACQ810-04-02A7-2 Pcont.max:0,37kW, Icont.max:3A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    FIPSEEXPU
    US Drive Services
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU

Dimensions

  • Product Net Height:
    364 mm
  • Product Net Length:
    219 mm
  • Product Net Width:
    94 mm

Additional Information

  • Product Main Type:
    ACQ810-04-02A7-2
  • Product Name:
    Frequency Converter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds