Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS55-01N-01A4-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS55-01N-01A4-2

General Information

  • Global Commercial Alias:
    ACS55-01N-01A4-2
  • Product ID:
    68878403
  • ABB Type Designation:
    ACS55-01N-01A4-2
  • EAN:
    6410038784393
  • Catalog Description:
    ACS55 ACS55-01N-01A4-2 Pn 0,18kW, I2n 1,4A IP20

Categories

  • Products » Drives » Low voltage AC drives » Micro drives » ACS55 - Compact Micro Drive

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • EAN:
    6410038784393
  • Invoice Description:
    ACS55 ACS55-01N-01A4-2 Pn 0,18kW, I2n 1,4A IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    64748599
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock Asia
    FIPSEEXPU
    US Drive Services
    FIPSEEXPU014
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU

Dimensions

  • Product Net Height:
    170 mm
  • Product Net Length:
    128 mm
  • Product Net Weight:
    0.65 kg
  • Product Net Width:
    45 mm

Technical

  • Enclosure Class:
    IP20
  • Frequency (f):
    48 ... 63 Hz
  • Input Voltage (Uin):
    200 ... 240 V
  • Mounting Type:
    Wall-mounted
  • Number of Phases:
    1
  • Output Current, Light-Overload Use:
    1.4 A
  • Output Current, Normal Use:
    1.4 A
  • Output Power, Light-Overload Use:
    0.18 kW
    0.25 Hp
  • Output Power, Normal Use:
    0.18 kW
    0.25 Hp
  • Two Speed Motor:
    No

Additional Information

  • Product Main Type:
    ACS55
  • Product Name:
    Frequency converter

Classifications

  • Product Series:
    ACS55
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds