Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AG213

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AG213

General Information

  • Extended Product Type:
    AG213
  • Product ID:
    2CPX062833R9999
  • EAN:
    4011617628330
  • Catalog Description:
    AG213 Cover
  • Long Description:
    Cover, Design of the cover without slot, covers out of Plastic, 90 degree press and turn closure, RAL 7035, packaging unit 1 piece

Technical

  • Product Name:
    Cover
  • Number of Rows:
    3
  • Enclosure Type:
    Cover
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    450 mm
  • Product Net Depth / Length:
    26.5 mm
  • Product Net Weight:
    0.52 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    250.000 mm
  • Package Level 1 Height:
    450.000 mm
  • Package Level 1 Depth / Length:
    50.000 mm
  • Package Level 1 Gross Weight:
    0.541 kg
  • Package Level 1 EAN:
    4011617628330
  • Package Level 2 Units:
    pallet (lift) 336 piece
  • Package Level 2 Width:
    820.000 mm
  • Package Level 2 Height:
    1200.000 mm
  • Package Level 2 Depth / Length:
    1250.000 mm
  • Package Level 2 Gross Weight:
    201.8 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Slovenia (SI)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000775 - Cover for distribution board
  • ETIM 7:
    EC000775 - Cover for distribution board
  • ETIM 8:
    EC000775 - Cover for distribution board
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds