Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AKI35

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AKI35

General Information

  • Extended Product Type:
    AKI35
  • Product ID:
    2TKA001661G1
  • EAN:
    6418677301414
  • Catalog Description:
    AKI35 AL12/75 ceiling box cover
  • Long Description:
    Made of halogen free material (IEC/61249-2-21).

Technical

  • Shape:
    Round
  • Material:
    Plastic
  • Model Number:
    Blind cover
  • Color:
    White

Dimensions

  • Product Net Width:
    0.1 m
  • Product Net Height:
    0.005 m
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    0.03 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.155 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.045 m
  • Package Level 1 Gross Weight:
    0.34 kg
  • Package Level 1 EAN:
    6418677301414
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.25 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.375 m
  • Package Level 2 Gross Weight:
    3.65 kg
  • Package Level 3 Units:
    pallet (lift) 6300 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    229.95 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39269097
  • E-Number (Sweden):
    1422800
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds