Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AKK4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AKK4

General Information

  • Extended Product Type:
    AKK4
  • Product ID:
    2TKA001675G1
  • EAN:
    6418677305238
  • Catalog Description:
    AKK4 Lighting socket outlet 85X85
  • Long Description:
    Lighting socket outlet 85X85

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Flush Mounted Boxes » Lamp Outlets » Other Lamp Outlets » Wall

Ordering

  • E-Number (Sweden):
    1895733
  • EAN:
    6418677305238
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85366990

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    31 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.0473 kg

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    1.066 kg
  • Package Level 2 Units:
    200 piece
  • Package Level 2 Width:
    0.32 m
  • Package Level 2 Height:
    0.395 m
  • Package Level 2 Depth / Length:
    0.48 m
  • Package Level 2 Gross Weight:
    11.22 kg
  • Package Level 3 Units:
    2400 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    134.64 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP20
  • Frequency (f):
    50...60 Hz
  • Material:
    Plastic
  • Mounting Type:
    Surface mounted (plaster)
  • Number of Phases:
    1
  • Product Main Type:
    Covers for mounting boxes
  • Product Name:
    Lighting socket outlet 85X85
  • Rated Current (In):
    6 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds