Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ARTU L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ARTU L

General Information

  • Extended Product Type:
    ARTU L
  • Product ID:
    AL2000
  • EAN:
    8015646617019
  • Catalog Description:
    N.2 WALL FIXING BRACKETS
  • Long Description:
    N°2 brackets for wall fixing

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    8015646617019
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    0.120 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.050 m
  • Package Level 1 Height:
    0.050 m
  • Package Level 1 Depth / Length:
    0.050 m
  • Package Level 1 Gross Weight:
    0.120 kg
  • Package Level 1 EAN:
    8015646617019

Additional Information

  • Accessory Type:
    Mounting bracket
  • Material:
    Steel
  • Product Main Type:
    ArTu L Modular Structures
  • Product Name:
    Cabinet
  • Suitable For:
    ArTu L Modular Structures
  • Suitable for Product Class:
    Cabinet

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 5:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds