Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AM9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AM9

General Information

  • Extended Product Type:
    AM9
  • Product ID:
    2TKA110009G1
  • EAN:
    6410019130492
  • Catalog Description:
    AM9 Earthing terminal
  • Long Description:
    The earthing terminal AM9 is mainly used to connect earthing conductors to various kinds of pipework, in sizes Ø 6-15 mm. The earthing terminal can also be used to connect earthing conductors to a building’s concrete reinforcement. A suitable concrete reinforcement bar has a diameter of between 8-15 mm. The earthing conductor has one 4-35 mm² strap. If there is a need for a 25 mm² copper connector, two AM9 terminals must be used in parallel. The conductor bar is made of tinned copper and the strap is made of zinc-plated, yellow-passivated steel.

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Installation and Cabling Accessories » Earthing Material » Terminals

Ordering

  • E-Number (Finland):
    1913049
  • E-Number (Sweden):
    0681018
  • EAN:
    6410019130492
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Dimensions

  • Product Net Width:
    0.017 m
  • Product Net Height:
    0.047 m
  • Product Net Depth / Length:
    0.035 m
  • Product Net Weight:
    0.04325 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.004 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.22 m
  • Package Level 1 Gross Weight:
    0.0443 kg
  • Package Level 1 EAN:
    6410019130492
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.22 m
  • Package Level 2 Height:
    0.12 m
  • Package Level 2 Depth / Length:
    0.22 m
  • Package Level 2 Gross Weight:
    2.405 kg
  • Package Level 2 EAN:
    6410019130492
  • Package Level 3 Units:
    pallet (lift) 6250 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    316.83 kg

Additional Information

  • Product Main Type:
    Earthing materials
  • Product Name:
    Earthing terminal

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000493 - Earthing pipe clamp
  • ETIM 6:
    EC000493 - Earthing pipe clamp
  • ETIM 7:
    EC000493 - Earthing pipe clamp
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds