You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP9R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP9R

General Information

  • Extended Product Type:
    AP9R
  • Product ID:
    2TKA00001563
  • EAN:
    6438199003184
  • Catalog Description:
    AP9R Junction box Red IP65
  • Long Description:
    The square junction box AP9R (2,5 mm², 500 V) is equipped with 12 membrane cable entries (Ø 17 mm) in the sides, and two in the bottom. Cables are easy to connect by simply inserting the stripped ends through the inlets. The box locks by snapping and can be opened by inserting a screwdriver (for example) into the opening slots - no screws are needed. The box can be furnished with strain-reliefs AS9, AS9.1 and AS9.3. Fits up to Ø17 mm cable. VDE-approved. Mounting temperature -25...+60 °C. Made of halogen free material (IEC/61249-2-21).

Eco Transparency

Technical

  • Rated Insulation Voltage (Ui):
    500 V
  • Number of Conduit Inlets:
    14
  • Cover Mounting Type:
    Snap On
  • Entrance Type:
    Type of housing feed-through: Seal membrane
  • Mounting Type:
    Universal
  • Shape:
    Square
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    None
  • Cover Style:
    Blind Cover
  • Color:
    Red

Environmental

  • Degree of Protection:
    IP65
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    0.039 m
  • Product Net Depth / Length:
    86 mm
  • Product Net Weight:
    0.066 kg

Ordering

  • Minimum Order Quantity:
    5 piece
  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Gross Weight:
    0.33 kg
  • E-Number (Finland):
    1612500
  • E-Number (Sweden):
    1438438

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 9:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links