Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AS12.3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AS12.3

General Information

  • Extended Product Type:
    AS12.3
  • Product ID:
    2TKA140015G1
  • EAN:
    6410016125217
  • Catalog Description:
    AS12.3 Strain relief
  • Long Description:
    Strain relief for Ø 8 - 12 cables. Made of halogen free material (IEC/61249-2-21).

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Flush Mounted Boxes » Accessories for Plastic Flush Mounted Boxes » Strain Relief

Ordering

  • E-Number (Sweden):
    1438407
  • EAN:
    6410016125217
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39174000

Dimensions

  • Product Net Width:
    0.024 m
  • Product Net Height:
    0.006 m
  • Product Net Depth / Length:
    0.027 m
  • Product Net Weight:
    0.0012 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.007 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Depth / Length:
    0.31 m
  • Package Level 1 Gross Weight:
    0.014 kg
  • Package Level 2 Units:
    250 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.1 m
  • Package Level 2 Depth / Length:
    0.31 m
  • Package Level 2 Gross Weight:
    0.47 kg
  • Package Level 3 Units:
    30000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    83.12 kg

Additional Information

  • Material:
    Polyamide (PA)
  • Product Main Type:
    Accessories for surface mounted junction boxes
  • Product Name:
    Strain relief

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001922 - Strain relief for mounting box
  • ETIM 6:
    EC001922 - Strain relief for mounting box
  • ETIM 7:
    EC001922 - Strain relief for mounting box
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds