Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AS13

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AS13

General Information

  • Extended Product Type:
    AS13
  • Product ID:
    2CPX062806R9999
  • EAN:
    4011617628064
  • Catalog Description:
    AS13 Cover, Field width: 1, Rows: 3, 450 mm x 250 mm x 26.5 mm, IP2XC
  • Long Description:
    Cover, Design of the cover with slot, covers out of Plastic, 90 degree press and turn closure, RAL 7035, packaging unit 1 piece

Technical

  • Number of Rows:
    3
  • Enclosure Type:
    Cover
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey
  • Thickness:
    "

Environmental

  • Degree of Protection:
    IP2XC
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    450 mm
  • Product Net Depth / Length:
    26.5 mm
  • Product Net Weight:
    0.348 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Height:
    450 mm
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Gross Weight:
    0.362 kg
  • Package Level 1 EAN:
    4011617628064
  • Package Level 2 Units:
    pallet (lift) 360 piece
  • Package Level 2 Width:
    820 mm
  • Package Level 2 Height:
    1200 mm
  • Package Level 2 Depth / Length:
    1250 mm
  • Package Level 2 Gross Weight:
    150.3 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Slovenia (SI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000775 - Cover for distribution board
  • ETIM 8:
    EC000775 - Cover for distribution board
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27142414
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds