You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AS26.24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AS26.24

General Information

  • Extended Product Type:
    AS26.24
  • Product ID:
    2TKA001713G1
  • EAN:
    6418677335914
  • Catalog Description:
    AS26.24 Truss fixture
  • Long Description:
    Truss fixture AS26.24 is used with the boxes AU60 and AU 60.1 in double board walls. The truss fixture includes nailing plate, which can also be attached using screws.

Environmental

Dimensions

  • Product Net Width:
    0.06 m
  • Product Net Height:
    0.055 m
  • Product Net Depth / Length:
    0.033 m
  • Product Net Weight:
    0.035 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.55 kg
  • E-Number (Sweden):
    1422235

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • ETIM 9:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links