You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AU67

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AU67

General Information

  • Extended Product Type:
    AU67
  • Product ID:
    2TKA001746G1
  • EAN:
    6418677332340
  • Catalog Description:
    AU67 Mounting box Blue IP3X
  • Long Description:
    The mounting box has a rotating ring for adjusting the screw holes for device installation in optimal angle and screw distance is c/c 67mm. The green adapter ring, delivered with the box, is used in single-board walls (12-13 mm). The ring is removed when the wall thickness is two boards (24-26 mm). There are five fixed inlets for 16 mm conduits, three are open, and two fixed inlets for 20 mm conduits. All inlets are equipped with a locking device in metal for reliable connection between the conduits (flexi or stiff pipe) and the box. In addition, there are two openable holes on the sides and two in the bottom for different inlets._x000D_
    _x000D_
    Manufactured from halogen free material (IEC/61249-2-21), the box complies with the IEC/EN60670:2005 glow wire test (850 °C).

Technical

  • Application:
    None
  • Number of Poles:
    0
  • Number of Conduit Inlets:
    7
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    7
  • Design:
    Device connection box (round/square)
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    None
  • Cover Style:
    Construction Protective Cover
  • Model Number:
    Single
  • Color:
    Blue

Environmental

  • Degree of Protection:
    IP3X
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    0.13 m
  • Product Net Height:
    0.057 m
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    0.1226 kg

Container Information

  • Package Level 1 Units:
    box 40 piece
  • Package Level 1 Width:
    0.4 m
  • Package Level 1 Height:
    0.26 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    5.1 kg
  • Package Level 1 EAN:
    6418677332340
  • Package Level 3 Units:
    pallet (lift) 960 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    122.4 kg

Ordering

  • Minimum Order Quantity:
    40 piece
  • Customs Tariff Number:
    39259080
  • E-Number (Sweden):
    1422040
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links