Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AUS15.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AUS15.2

General Information

  • Extended Product Type:
    AUS15.2
  • Product ID:
    2TKA130020G1
  • EAN:
    6410011523841
  • Catalog Description:
    AUS15.2 Mounting box
  • Long Description:
    The AUS15.2 mounting box is used in buildings that have board walls. The holes are made with a hole saw (AT1, or equivalent). After the required conduit or cable inlets have been knocked out, the box is inserted in the hole. Turning the screws clockwise tightens the fastener against the board and secures the box in place. Conduits and cables are attached by using inlets that are pushed through from inside the box. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Flush Mounted Boxes » Plastic Installation Boxes (for WA Inserts) » Hollow Wall

Ordering

  • E-Number (Sweden):
    1422325
  • EAN:
    6410011523841
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39259080

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.043 m
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    0.0268 kg

Container Information

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Width:
    0.26 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.38 m
  • Package Level 1 Gross Weight:
    1.6 kg
  • Package Level 1 EAN:
    6410011523841
  • Package Level 3 Units:
    pallet (lift) 2250 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    99.9 kg

Additional Information

  • Cable Diameter:
    8...13 mm
  • Color:
    White
  • Design:
    Device connection box (round/square)
  • Interior Depth:
    41 mm
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Poles:
    0
  • Product Main Type:
    Flush-mounted boxes
  • Product Name:
    Mounting box
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Tube Diameter:
    20 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 6:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds