You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS2-BA0400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

IS2-BA0400

General Information

  • Extended Product Type:
    IS2-BA0400
  • Product ID:
    BA0400
  • EAN:
    8015646605665
  • Catalog Description:
    IS2-BA0400 Main Distribution Board
  • Long Description:
    bar in=400A

Technical

  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, IS2 Enclosures for Automation
  • Suitable for Product Class:
    Main Distribution Board, Cabinet, Control and Automation Board
  • Product Type:
    57710071220
  • Material:
    Flat Copper
  • Remarks:
    ETIM

Environmental

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Height:
    1730 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    3.230 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    3.300 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001522 - Busbar
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    74071000
  • eClass:
    V11.1 : 27370303
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links