Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS2-BA0800

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IS2-BA0800

General Information

  • Extended Product Type:
    IS2-BA0800
  • Product ID:
    BA0800
  • EAN:
    8015646039460
  • Catalog Description:
    IS2-BA0800 Main Distribution Board
  • Long Description:
    bar in=800A

Technical

  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, IS2 Enclosures for Automation
  • Suitable for Product Class:
    Main Distribution Board, Cabinet, Control and Automation Board
  • Product Type:
    57710071220
  • Material:
    Flat Copper
  • Remarks:
    ETIM

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC008001D0203

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Height:
    1730 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    4.410 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.020 m
  • Package Level 1 Height:
    1.730 m
  • Package Level 1 Depth / Length:
    0.020 m
  • Package Level 1 Gross Weight:
    4.500 kg
  • Package Level 1 EAN:
    8015646039460

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    74071000
  • Country of Origin:
    Belgium (BE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001522 - Busbar
  • ETIM 8:
    EC001522 - Busbar
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    74071000
  • eClass:
    V11.1 : 27370303
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds