Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: IS2-BP0630

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

IS2-BP0630

General Information

  • Extended Product Type:
    IS2-BP0630
  • Product ID:
    BP0630
  • EAN:
    8015646618863
  • Catalog Description:
    N.2 FLAT BUSBARS HOLDER 250-630A
  • Long Description:
    n.2 flat busbars holder 250-630A

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Main Distribution Boards (System pro E power) » Modular Boards - ArTu K

Ordering

  • EAN:
    8015646618863
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    245 mm
  • Product Net Weight:
    0.390 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.050 m
  • Package Level 1 Height:
    0.040 m
  • Package Level 1 Depth / Length:
    0.245 m
  • Package Level 1 Gross Weight:
    0.400 kg
  • Package Level 1 EAN:
    8015646618863

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Product Main Type:
    IS2 Enclosures for Automation
  • Product Name:
    Main Distribution Board
  • Product Type:
    58810081050
  • Remarks:
    ETIM
  • RoHS Date:
    20140108
  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, IS2 Enclosures for Automation
  • Suitable for Product Class:
    Main Distribution Board, Cabinet, Control and Automation Board

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 5:
    EC000261 - Switchgear cabinet (empty)
  • ETIM 6:
    EC001166 - Busbar support
  • ETIM 7:
    EC001166 - Busbar support
  • Object Classification Code:
    U
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds