Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: IS2-BP1600

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

IS2-BP1600

General Information

  • Extended Product Type:
    IS2-BP1600
  • Product ID:
    BP1600
  • EAN:
    8015646001764
  • Catalog Description:
    N.2 BAR-SUPPORTS FOR CROSS-SECT.10MM
  • Long Description:
    n.2 bar-supports for cross-sect.10mm

Technical

  • Product Name:
    Main Distribution Board
  • Suitable For:
    ArTu K Modular Structures
    IS2 Enclosures for Automation
  • Suitable for Product Class:
    Main Distribution Board
    Control and Automation Board
  • Product Type:
    58810081030
  • Remarks:
    ETIM

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC008001D0203

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    2.550 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.200 m
  • Package Level 1 Height:
    0.070 m
  • Package Level 1 Depth / Length:
    0.300 m
  • Package Level 1 Gross Weight:
    2.600 kg
  • Package Level 1 EAN:
    8015646001764

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    France (FR)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC001166 - Busbar support
  • ETIM 7:
    EC001166 - Busbar support
  • ETIM 8:
    EC001166 - Busbar support
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds