Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: E3HAC14550-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E3HAC14550-1

General Information

  • Product ID:
    E3HAC14550-1
  • ABB Type Designation:
    -
  • Catalog Description:
    Single servo drive unit

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Technical

Ordering

  • Country of Origin:
    Ireland (IE)
  • Invoice Description:
    Single servo drive unit
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85044090
  • Part Type:
    Exchange
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    1.7 kg
  • Gross Weight:
    1.7 kg
  • Product Net Length:
    140 mm
  • Product Net Height:
    145 mm
  • Product Net Width:
    130 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    145 mm
  • Package Level 1 Width:
    130 mm

Additional Information

  • Product Name:
    Single servo drive unit
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds