Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FAP9001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FAP9001

General Information

  • Extended Product Type:
    FAP9001
  • Product ID:
    2TKA002105G1
  • EAN:
    6410070607308
  • Catalog Description:
    FAP9001 Wire Push Button
  • Long Description:
    Push Button with 6.3 mm Jack plug (stereo). Closing contact. Lenght 2m.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Call and Info Systems » Call and Info Systems » Call and Info Systems - Flush Mounted » Call and Info Systems
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Call and Info Systems

Ordering

  • E-Number (Sweden):
    5506000
  • EAN:
    6410070607308
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.12 m
  • Product Net Height:
    0.20 m
  • Product Net Depth / Length:
    0.02 m
  • Product Net Weight:
    0.1022 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.03 m
  • Package Level 1 Gross Weight:
    0.102 kg
  • Package Level 1 EAN:
    6410070607308
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    1.13 kg
  • Package Level 2 EAN:
    6410070607308
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    153.72 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP43
  • Input Voltage Type:
    DC
  • Product Main Type:
    Flush-mounted devices including covers
  • Product Name:
    Wire Push Button
  • Rated Voltage (Ur):
    24...24 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002247 - Handicapped person element for domestic switching devices
  • ETIM 6:
    EC002247 - Handicapped person element for domestic switching devices
  • ETIM 7:
    EC002247 - Handicapped person element for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds