Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC

General Information

  • Extended Product Type:
    WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC
  • Product ID:
    FPTN372726R1001
  • EAN:
    3471522121912
  • Catalog Description:
    WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC Mechanical Latching Unit
  • Long Description:
    WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC Mechanical Latching Unit

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • EAN:
    3471522121912
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    39 mm
  • Product Net Weight:
    0.12 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    45 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    3471522121912
  • Package Level 2 Units:
    box 90 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Gross Weight:
    10.8 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Coil Consumption:
    Average Holding Value 50 / 60 Hz 60 V·A
    Average Pull-in Value 50 Hz 90 V·A
    Average Pull-in Value 60 Hz 90 V·A
  • Connecting Capacity:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
  • Mechanical Durability:
    1 million
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Mechanical Latching Unit
  • Rated Control Circuit Voltage (Uc):
    50 Hz 24 V
    60 Hz 24 ... 28 V
    DC Operation 24 V
  • RoHS Date:
    20171115
  • Suitable For:
    AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
    AX50
    AX65
    AX80
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds