Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: C011-120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

C011-120

General Information

  • Extended Product Type:
    C011-120
  • Product ID:
    GHC0110003R0006
  • EAN:
    4013614085987
  • Catalog Description:
    PTC Temperature sensor C011-120 grey-grey, 3pcs.
  • Long Description:
    Temperature sensor C011-120, in accordance to DIN44081, grey - grey, 120°C

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Thermistor Motor Protection Relays

Ordering

  • EAN:
    4013614085987
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85332100

Dimensions

  • Product Net Width:
    4 mm
  • Product Net Height:
    4 mm
  • Product Net Depth / Length:
    520 mm
  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    103 mm
  • Package Level 1 Height:
    4 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Gross Weight:
    0.018 kg
  • Package Level 1 EAN:
    4013614085987

Technical

  • Function:
    PTC temperature sensor
  • Output:
    none

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds