Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 666809

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

666809

General Information

  • Global Commercial Alias:
    666809
  • Extended Product Type:
    ESB-DIS
  • Product ID:
    GHE3201902R0001
  • EAN:
    4013614085215
  • Catalog Description:
    ESB-DIS Distance Piece
  • Long Description:
    ESB-DIS Distance piece

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Installation Contactors Accessories
  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Command and Signalling devices » Installation Contactors Accessories

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    14.3 mm
  • Product Net Depth / Length:
    16.5 mm
  • Product Net Height:
    53 mm
  • Product Net Weight:
    0.002 kg

Technical

  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 61095
  • Product Name:
    Distance Piece
  • Suitable For:
    ESB24
    ESB40
    ESB63
    EN24
    EN40
    ESB25..N
    ESB40..N
    ESB63..N
    ESB100..N
    EN25..N
    EN40..N
  • Suitable for Product Class:
    Installation Contactors

Environmental

  • Ambient Air Temperature:
    Storage -40 ... +75 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    10 mm
  • Package Level 1 Height:
    165 mm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    4013614420207
  • Package Level 1 Units:
    10 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001653 - Installation contactor for distribution board
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39121529
  • E-Number (Finland):
    3707821
  • E-Number (Sweden):
    3225095
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds