Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ESB-PLK24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads

ESB-PLK24

General Information

  • Extended Product Type:
    ESB-PLK24
  • Product ID:
    GHE3201903R0001
  • EAN:
    4013614084171
  • Catalog Description:
    ESB-PLK24 Sealing Cover
  • Long Description:
    ESB-PLK24 Sealing cover

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Installation Contactors Accessories
  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Modular DIN Rail Components MDRCs » Installation Contactors Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Height:
    23.5 mm
  • Product Net Weight:
    0.002 kg

Technical

  • Product Name:
    Sealing Cover
  • Suitable For:
    ESB24
    EN24
    ESB25..N
    EN25..N
  • Suitable for Product Class:
    Installation Contactors

Environmental

  • Ambient Air Temperature:
    Storage -40 ... +75 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    10 mm
  • Package Level 1 Height:
    165 mm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    4013614420221
  • Package Level 1 Units:
    10 piece

Classifications

  • ETIM 4:
    EC001653 - Installation contactor for distribution board
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds