Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ESB20-20 190V 50 Hz / 220V 60Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ESB20-20 190V 50 Hz / 220V 60Hz

General Information

  • Extended Product Type:
    ESB20-20 190V 50 Hz / 220V 60Hz
  • Product ID:
    GHE3211102R3006
  • EAN:
    3471521230363
  • Catalog Description:
    ESB20-20 190V 50 Hz / 220V 60Hz Installation Contactor
  • Long Description:
    ESB20-20 190V 50 Hz / 220V 60Hz Installation Contactor

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Lighting Contactors
  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Modular DIN Rail Components MDRCs » Lighting Contactors

Ordering

  • Package Level 1 EAN:
    3471521230363
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    67 mm
  • Product Net Weight:
    0.13 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 250 V
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Current AC-1 (Ie):
    for Air Temperature Near the Contactor = 55 °C 20 A
  • Rated Operational Power AC-1 (Pe):
    (230 V) Single Phase 4 KWT
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 400 V
  • Electrical Durability:
    max. Ie AC-3 0.15 million
  • Mechanical Durability:
    1 million
  • Number of Main Contacts NO:
    2
  • Standards:
    Devices complying with international standards IEC 60 947-4-1 / IEC 1095 and European standards EN 60 947-4-1 / EN 61095

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +55 °C

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Gross Weight:
    1.3 kg
  • Package Level 1 EAN:
    3471521230363
  • Package Level 2 Units:
    120 piece
  • Package Level 2 Gross Weight:
    15.6 kg
  • Package Level 3 Units:
    2160 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001653 - Installation contactor for distribution board
  • ETIM 5:
    EC001653 - Installation contactor for distribution board
  • ETIM 6:
    EC001653 - Installation contactor for distribution board
  • ETIM 7:
    EC001653 - Installation contactor for distribution board
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds