Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SZ-PSB4N

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SZ-PSB4N

General Information

  • Extended Product Type:
    SZ-PSB4N
  • Product ID:
    GHL5201915R0006
  • EAN:
    4016779294102
  • Catalog Description:
    SZ-PSB4N - Busbars and Accessories (IEC Range)
  • Long Description:
    BUS BAR SET SZ-PSB 4N

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Busbars and Accessories (IEC Range)

Ordering

  • EAN:
    4016779294102
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.475 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    89 mm
  • Package Level 1 Height:
    69 mm
  • Package Level 1 Depth / Length:
    165 mm
  • Package Level 1 Gross Weight:
    5.15 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    Busbar
  • Product Main Type:
    Classic
  • Product Name:
    Busbars and Accessories (IEC Range)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000215 - Phase busbar
  • ETIM 5:
    EC000215 - Phase busbar
  • ETIM 6:
    EC000215 - Phase busbar
  • ETIM 7:
    EC000215 - Phase busbar
  • Object Classification Code:
    W
  • UNSPSC:
    39121614
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    7.0 27371306
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds