You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SSF/G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SSF/G

General Information

  • Extended Product Type:
    SSF/G
  • Product ID:
    GHQ3050017R0001
  • EAN:
    4016779534666
  • Catalog Description:
    SSF/G Siren in Enclosure
  • Long Description:
    Siren in an aluminium protective housing with additional protective enamel coating. Protected against sabotage by a case tamper contact. The alarm inputs are wired onto a terminal strip. With fixing screw (M4) for potential equalization on the base. Dimensions: H x W x D = 200 x 205 x 88 mm, Color: RAL 9002 Environmental class III to VdS.

Ordering

  • EAN:
    4016779534666
  • Customs Tariff Number:
    85311030
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961840403

Dimensions

  • Product Net Depth / Length:
    88 mm
  • Product Net Height:
    200 mm
  • Product Net Width:
    205 mm
  • Product Net Weight:
    1.48 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779534666
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Height:
    200 mm
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Gross Weight:
    1.64 kg

Technical

  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000195 - Optical/acoustic signal device
  • ETIM 8:
    EC000195 - Optical/acoustic signal device
  • eClass:
    V11.0 : 27143234
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links