Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SSF/GB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SSF/GB

General Information

  • Extended Product Type:
    SSF/GB
  • Product ID:
    GHQ3050018R0001
  • EAN:
    4016779534673
  • Catalog Description:
    SSF/GB Siren with Strobe
  • Long Description:
    Siren in an aluminium protective housing with additional protective enamel coating and strobe light mounted on top. Protected against sabotage by a case tamper contact. The alarm inputs are wired onto a terminal strip. Dimensions: H x W x D = 258 x 205 x 88 mm, Color RAL 9002. VdS No. G 101147. VdS class C.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Signalling Devices » Siren / Strobe Combinations

Ordering

  • EAN:
    4016779534673
  • Customs Tariff Number:
    85311030
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405980105

Dimensions

  • Product Net Depth / Length:
    88 mm
  • Product Net Height:
    258 mm
  • Product Net Width:
    205 mm
  • Product Net Weight:
    1.633 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779534673
  • Package Level 1 Depth / Length:
    400 mm
  • Package Level 1 Height:
    200 mm
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Gross Weight:
    1.81 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000195 - Optical/acoustic signal device
  • ETIM 6:
    EC000195 - Optical/acoustic signal device
  • ETIM 7:
    EC000195 - Optical/acoustic signal device
  • eClass:
    7.0 27143290
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds