Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WELT/A,ES

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WELT/A,ES

General Information

  • Extended Product Type:
    WELT/A,ES
  • Product ID:
    GHQ3050024R0001
  • EAN:
    4016779585712
  • Catalog Description:
    WELT/A,ES SafeKey Chipreader with Keypad, stainless steel, Surface Mounted
  • Long Description:
    For setting/unsetting with the Evaluation Module L240/BS. The unit is actuated by inserting the electronic SafeKey chipkey. The SafeKey Wall Reader WELT is equipped with the key reader, a keypad and an acknowledgement buzzer.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Arming Systems » System SafeKey

Ordering

  • EAN:
    4016779585712
  • Customs Tariff Number:
    85311030
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961820313

Dimensions

  • Product Net Depth / Length:
    30 mm
  • Product Net Height:
    175 mm
  • Product Net Width:
    58 mm
  • Product Net Weight:
    0.402 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779585712
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Width:
    40 mm
  • Package Level 1 Gross Weight:
    0.45 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000782 - Access control unit for bus system
  • ETIM 6:
    EC000782 - Access control unit for bus system
  • ETIM 7:
    EC000782 - Access control unit for bus system
  • eClass:
    7.0 27143141
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds