Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SWM4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SWM4

General Information

  • Extended Product Type:
    SWM4
  • Product ID:
    GHQ4030001R0004
  • EAN:
    4013232057403
  • Catalog Description:
    SWM4 Water Detector for Detector Groups
  • Long Description:
    A resin-encapsulated water detector with gold-plated Termipoint pins, detects water ingress, e.g., pipe fractures, ingress of groundwater and sewage, water damage caused by washing machines and dishwashers etc. before the damage becomes too expensive. For operation directly on detector circuits of intrusion alarm panels or security terminals.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Technical Detectors » Conventional

Ordering

  • EAN:
    4013232057403
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961814103

Dimensions

  • Product Net Depth / Length:
    23 mm
  • Product Net Height:
    40 mm
  • Product Net Width:
    44 mm
  • Product Net Weight:
    0.133 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    4013232057403
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Width:
    35 mm
  • Package Level 1 Gross Weight:
    0.16 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001764 - Technical detector for intrusion detection system
  • ETIM 6:
    EC001764 - Technical detector for intrusion detection system
  • ETIM 7:
    EC001764 - Technical detector for intrusion detection system
  • eClass:
    7.0 27143228
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds