Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: SWM4/RN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SWM4/RN

General Information

  • Extended Product Type:
    SWM4/RN
  • Product ID:
    GHQ4030001R0012
  • EAN:
    4013232057502
  • Catalog Description:
    SWM4RN Water Detector with Relay, 12 V
  • Long Description:
    A resin-encapsulated water detector with gold-plated Termipoint pins, detects water ingress, e.g., pipe fractures, ingress of groundwater and sewage, water damage caused by washing machines and dishwashers etc. before the damage becomes too expensive. With a potential free changeover contact output, an LED parallel output and a LED display. The detector resets itself automatically when the affected area dries out. The device draws its power from an external 10 ... 23 V DC voltage source.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Technical Detectors » Conventional

Ordering

  • E-Number (Switzerland):
    961814203
  • EAN:
    4013232057502
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    23 mm
  • Product Net Weight:
    0.204 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    35 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    4013232057502

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Auxiliary Voltage AC/DC:
    12 V DC
  • Brand / Label:
    ABB
  • Mounting Type:
    Surface Mounted
  • Number of Outputs:
    1
  • Output Voltage (Uout):
    12 V DC
    24 V DC
  • Power Loss:
    0.09 W
  • Product Main Type:
    Conventional
  • Product Name:
    Technical Detectors
  • RoHS Date:
    20171218

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001525 - Central alarm station for intrusion detection system
  • ETIM 5:
    EC001764 - Technical detector for intrusion detection system
  • ETIM 6:
    EC001764 - Technical detector for intrusion detection system
  • ETIM 7:
    EC001764 - Technical detector for intrusion detection system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143228
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds