Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: NT/S24.800

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

NT/S24.800

General Information

  • Extended Product Type:
    NT/S24.800
  • Product ID:
    GHQ6050057R0002
  • EAN:
    4016779514682
  • Catalog Description:
    NT/S24.800 Power Supply, 24 V DC, 1.6 A, MDRC
  • Long Description:
    Power supply for usage as the auxiliary power supply in EIB installations or other SELV applications. Supplies a regulated output voltage of 24 V DC and a max. output current of 800 mA. Protection against overload and short-circuit.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Power Supply » Auxiliary Power Supplies

Ordering

  • EAN:
    4016779514682
  • Customs Tariff Number:
    85044090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405801115
  • E-Number (Sweden):
    1750017

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.229 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779514682
  • Package Level 1 Depth / Length:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    77 mm
  • Package Level 1 Gross Weight:
    0.26 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • IDEA Granular Category Code (IGCC):
    4130 >> DC-power supply
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds