Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KLEMME

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KLEMME

General Information

  • Extended Product Type:
    KLEMME
  • Product ID:
    GHQ6301902R0001
  • EAN:
    4016779079303
  • Catalog Description:
    KLEMME Connection Terminal, 50 Pieces
  • Long Description:
    Interconnects ABB i-bus® devices having a rear side connection terminal that are mounted on DIN EN 5022 DIN-rails. The data rail is fixed into the DIN-rail, using the adhesive stripe on the rear.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Connection and Wiring » Connection Terminals and Accessories

Ordering

  • EAN:
    4016779079303
  • Customs Tariff Number:
    85472000
  • Minimum Order Quantity:
    50 piece
  • E-Number (Switzerland):
    157890624
  • E-Number (Finland):
    2815284
  • E-Number (Sweden):
    1750076

Dimensions

  • Product Net Depth / Length:
    10 mm
  • Product Net Height:
    12.4 mm
  • Product Net Width:
    10 mm
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    bag 50 piece
  • Package Level 1 EAN:
    4016779079303
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Width:
    10 mm
  • Package Level 1 Gross Weight:
    0.1 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Accessory

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    No declaration needed

Classifications

  • ETIM 5:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 6:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 7:
    EC000635 - Connection-/branching terminal for bus system
  • eClass:
    V11.0 : 27143105
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39121432
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds