Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KS/K4.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KS/K4.1

General Information

  • Extended Product Type:
    KS/K4.1
  • Product ID:
    GHQ6301910R0001
  • EAN:
    4016779517256
  • Catalog Description:
    KS/K4.1 Cable Set, Basic
  • Long Description:
    For connection of sealed lead acid batteries SAK7, SAK12 and SAK17 to the uninterruptible EIB power supply SU/S 30.640.1. In case only one battery is connected, the Basic Cable Set KS/K 4.1 with integrated temperature sensor is to be used.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Power Supply » Battery Modules and Accessories

Ordering

  • E-Number (Sweden):
    1750036
  • E-Number (Switzerland):
    405900105
  • EAN:
    4016779517256
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.152 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Height:
    270 mm
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    4016779517256

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Brand / Label:
    ABB
  • Mounting Type:
    Cable
  • Number of Outputs:
    0
  • Power Loss:
    0 W
  • Product Main Type:
    KS/K4.1
  • Product Name:
    KNX Power Supply
  • RoHS Date:
    20160510

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001583 - Accessories for bus system
  • ETIM 5:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 6:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 7:
    EC000635 - Connection-/branching terminal for bus system
  • Object Classification Code:
    A
  • UNSPSC:
    39121432
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143105
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds