Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA27S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA27S

General Information

  • Extended Product Type:
    KA27S
  • Product ID:
    GHS2101934R0001
  • ABB Type Designation:
    TERMINAL COVER KA 27S
  • EAN:
    4012233136407
  • Catalog Description:
    KA27S - Terminals and Installation Material
  • Long Description:
    KA 27S TERMINAL COVER

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Terminals and Installation Material

Ordering

  • E-Number (Sweden):
    2170011
  • EAN:
    4012233136407
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    14 mm
  • Product Net Height:
    122 mm
  • Product Net Depth / Length:
    67 mm
  • Product Net Weight:
    0.024 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    39 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    0.255 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Order Multiple:
    1.000 piece
  • Product Main Type:
    Flanges and Insulated Housing
  • Product Name:
    Terminals and Installation Material

Classifications

  • ETIM 4:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 5:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 6:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • UNSPSC:
    39121614
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds