Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2-H12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2-H12

General Information

  • Extended Product Type:
    S2-H12
  • Product ID:
    GHS2701936R0002
  • EAN:
    4016779013802
  • Catalog Description:
    S2-H12 - Auxiliary Contact
  • Long Description:
    S2-H12 1NO/2NC AUXILIARY CONTACT

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Auxiliary / Signal Contacts

Ordering

  • EAN:
    4016779013802
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    8.8 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    0.051 kg

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    275 mm
  • Package Level 1 Height:
    210 mm
  • Package Level 1 Depth / Length:
    395 mm
  • Package Level 1 Gross Weight:
    3.249 kg

Environmental

  • Ambient Air Temperature Compensation:
    No
  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    Auxiliary Contact
  • Function:
    Auxiliary Contact
  • Number of Auxiliary Contacts CO (SPDT):
    1
  • Number of Auxiliary Contacts NO:
    2
  • Product Main Type:
    S2
  • Product Name:
    Auxiliary Contact
  • Remarks:
    (3 contact rails)
  • RoHS Date:
    0335
  • Suitable For:
    S280
    S280UC
  • Suitable for Product Class:
    Miniature Circuit Breaker
  • Tripping Characteristic:
    Accessory

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 5:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 6:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • Object Classification Code:
    F
  • UNSPSC:
    39121614
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds