Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2-A1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2-A1

General Information

  • Extended Product Type:
    S2-A1
  • Product ID:
    GHS2801909R0001
  • EAN:
    4012233429301
  • Catalog Description:
    S2-A1 - Shunt Trip
  • Long Description:
    S2-A1 12- 60V AC/DC SHUNT-TRIP

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Shunt Trips

Ordering

  • E-Number (Sweden):
    2102614
  • EAN:
    4012233429301
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    38 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Depth / Length:
    126 mm
  • Package Level 1 Gross Weight:
    0.145 kg
  • Package Level 1 EAN:
    4012233429301

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Function:
    Shunt Trip
  • Product Main Type:
    S2
  • Product Name:
    Shunt Trip
  • Rated Control Circuit Voltage (Uc):
    12 ... 60 V DC
  • RoHS Date:
    0335
  • Standards:
    CSA 22.2 No. 235
    UL 1077
  • Suitable For:
    S280
    S280UC
  • Suitable for Product Class:
    Miniature Circuit Breaker
  • Tripping Characteristic:
    Accessory

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002303 - Shunt
  • ETIM 5:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 6:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • UNSPSC:
    39121614
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143502
  • IDEA Granular Category Code (IGCC):
    4879 >> Shunt release (for power circuit breaker)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds