Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S700KA1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S700KA1

General Information

  • Extended Product Type:
    S700KA1
  • Product ID:
    GHS7001903R0001
  • EAN:
    4012233520503
  • Catalog Description:
    S700 KA1 terminal cover
  • Long Description:
    S700 KA1 terminal cover

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Selective Main Circuit Breakers SMCBs Accessories

Ordering

  • EAN:
    4012233520503
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85472000
  • Replacement Product ID (NEW):
    depending on application

Dimensions

  • Product Net Width:
    30 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    6 piece
  • Package Level 1 Width:
    30 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Gross Weight:
    0.004 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Function:
    Terminal Cover
  • Product Main Type:
    Accessories for Selective Main Circuit Breakers SMCBs
  • Product Name:
    Cover
  • RoHS Date:
    0016
  • Sub-Function:
    Terminal cover
  • Suitable For:
    S700
  • Suitable for Product Class:
    High Performance Circuit Breakers HPCBs

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001047 - Selective main line circuit breaker
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds