Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S702-E100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S702-E100

General Information

  • Extended Product Type:
    S702-E100
  • Product ID:
    GHS7025001R0639
  • EAN:
    4016779062503
  • Catalog Description:
    S702-E100 sel. main circuit breaker E-Char.,25kA,100A,2P
  • Long Description:
    S702-E100 sel. main circuit breaker E-Char.,25kA,100A,2P

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Selective Main Circuit Breakers SMCBs » S700

Technical

  • Standards:
    DIN EN 60947-2 (VDE 0660-101)
    E DIN VDE 0645:2003-09
  • Number of Poles:
    2
  • Tripping Characteristic:
    E (Selective)
  • Rated Current (In):
    100 A
  • Rated Voltage (Ur):
    400 V AC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Operational Voltage:
    400 V AC
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • Rated Short-Circuit Capacity (Icn):
    (400 V AC) 25 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (400 V AC) 12500 kA
  • Overvoltage Category:
    IV
  • Pollution Degree:
    3
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Dielectric Test Voltage:
    50/60 Hz, 1 min: 2 kV
  • Contact Position Indication:
    Red ON / Green OFF
  • Degree of Protection:
    IP20
  • Connecting Capacity:
    Flexible with Ferrule 2.5 ... 50 mm²
    Flexible 2.5 ... 70 mm²
    Rigid 2.5 ... 50 mm²
    Stranded 2.5 ... 50 mm²
  • Tightening Torque:
    3 ... 3.5 N·m
  • Recommended Screw Driver:
    Cross Recess Pozidriv 2
    Slotted 1 x 5.5
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Power Supply Connection:
    Arbitrary

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g / 3 shocks / 11 ms
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2g, 20 cycles at 5 ... 150 ... 5Hz
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    145 mm
  • Product Net Depth / Length:
    91 mm
  • Product Net Weight:
    0.94 kg

Container Information

  • Package Level 1 Units:
    2 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Depth / Length:
    160 mm
  • Package Level 1 Height:
    105 mm
  • Package Level 1 Gross Weight:
    2 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC001047 - Selective main line circuit breaker
  • ETIM 5:
    EC001047 - Selective main line circuit breaker
  • ETIM 6:
    EC001047 - Selective main line circuit breaker
  • ETIM 7:
    EC001047 - Selective main line circuit breaker
  • eClass:
    7.0 27141903
  • UNSPSC:
    39121614
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds