Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SZ-ES68/83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SZ-ES68/83

General Information

  • Extended Product Type:
    SZ-ES68/83
  • Product ID:
    GHV0211425R0001
  • EAN:
    4012233533909
  • Catalog Description:
    SZ-ES68/83 - Terminals and Installation Material
  • Long Description:
    HEIGHT ADJUSTER ES 68-83

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Terminals and Installation Material

Ordering

  • EAN:
    4012233533909
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    85 mm
  • Package Level 1 Gross Weight:
    0.33 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    Blanking and Sealing plates, Filling Pieces
  • Product Name:
    Terminals and Installation Material

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 5:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 6:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • UNSPSC:
    39121614
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds