Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SZ-KS16/12NB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SZ-KS16/12NB

General Information

  • Extended Product Type:
    SZ-KS16/12NB
  • Product ID:
    GHV0360503R0025
  • EAN:
    4016779158800
  • Catalog Description:
    SZ-KS16/12NB - Busbars and Accessories (IEC Range)
  • Long Description:
    SZ-KL16/12NB BUS BAR

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Busbars and Accessories (IEC Range)

Ordering

  • EAN:
    4016779158800
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.04 kg

Container Information

  • Package Level 1 Units:
    30 piece
  • Package Level 1 Width:
    84 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    1.3 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    Classic
  • Product Name:
    Busbars and Accessories (IEC Range)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000215 - Phase busbar
  • ETIM 5:
    EC000215 - Phase busbar
  • ETIM 6:
    EC000215 - Phase busbar
  • ETIM 7:
    EC000215 - Phase busbar
  • UNSPSC:
    39121614
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27371306
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds