Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: ZGS1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZGS1

General Information

  • Extended Product Type:
    ZGS1
  • Product ID:
    GHV9000100P0001
  • EAN:
    4013232079405
  • Catalog Description:
    ZGS1 Spare Glass, red, 10 Pieces
  • Long Description:
    ZGS1 Spare Glass, red, 10 Pieces

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Fire Alarm Systems » Manual Call Points » Accessories

Ordering

  • EAN:
    4013232079405
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    70060090

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.16 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    12 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    85 mm
  • Package Level 1 Gross Weight:
    0.19 kg
  • Package Level 1 EAN:
    4013232079405

Additional Information

  • Brand / Label:
    ABB
  • Power Loss:
    0 W
  • Product Main Type:
    Accessories
  • Product Name:
    Manual Call Points

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002685 - Central fire alarm system
  • ETIM 5:
    EC002456 - Glass plate for automatic fire alarm detector
  • ETIM 6:
    EC002456 - Glass plate for automatic fire alarm detector
  • ETIM 7:
    EC002456 - Glass plate for automatic fire alarm detector
  • Object Classification Code:
    A
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    7.0 40049106
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds