Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VSUE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

VSUE

General Information

  • Extended Product Type:
    VSUE
  • Product ID:
    GHV9210018V0022
  • EAN:
    4013232701207
  • Catalog Description:
    VSUE Window Lock Monitoring Contact
  • Long Description:
    Lock monitoring is carried out with a special magnet and a reed contact. The magnet is mounted on the push rod of the window sash while the reed contact is mounted on the frame. The connection cable LIYY 4 x 0.14 mm² is 4 m in length. VdS No. G 190074. VdS class C.

Ordering

  • EAN:
    4013232701207
  • Customs Tariff Number:
    85365011
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961822203

Dimensions

  • Product Net Depth / Length:
    30 mm
  • Product Net Height:
    6 mm
  • Product Net Width:
    6 mm
  • Product Net Weight:
    0.07 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    4013232701207
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Gross Weight:
    0.09 kg

Technical

  • Mounting Type:
    Built-in Installation
    Built-on

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001759 - Detector for bolt switching contact
  • ETIM 8:
    EC001759 - Detection contact for security technique
  • eClass:
    V11.0 : 27143230
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds