Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SAK12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SAK12

General Information

  • Extended Product Type:
    SAK12
  • Product ID:
    GHV9240001V0012
  • EAN:
    4013232744945
  • Catalog Description:
    SAK12 Sealed Lead Acid Battery, 12 V DC, 12 Ah
  • Long Description:
    12 V DC, 12 Ah Sealed lead acid battery for power backup in connection with a uninterruptible power supply or security system

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Alarm System - DomusTech » Lead Acid Batteries
  • Products » Low Voltage Products and Systems » Home and Building Automation » Intrusion Alarm Systems » Batteries » Lead Acid Batteries
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Power Supply » Lead Acid Batteries

Ordering

  • EAN:
    4013232744945
  • Customs Tariff Number:
    85072080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1750039

Dimensions

  • Product Net Depth / Length:
    98 mm
  • Product Net Height:
    98 mm
  • Product Net Width:
    152 mm
  • Product Net Weight:
    4.225 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4013232744945
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Height:
    93 mm
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Gross Weight:
    4.66 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    No declaration needed

Classifications

  • ETIM 5:
    EC000357 - Rechargeable battery
  • ETIM 6:
    EC000357 - Rechargeable battery
  • ETIM 7:
    EC000357 - Rechargeable battery
  • eClass:
    7.0 27050403
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds