Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CAF6-11E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CAF6-11E

General Information

  • Extended Product Type:
    CAF6-11E
  • Product ID:
    GJL1201330R0002
  • EAN:
    4013614148361
  • Catalog Description:
    CAF6-11E Auxiliary Contact
  • Long Description:
    The CAF6-11E is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Mini Contactors Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    47.5 mm
  • Product Net Height:
    29 mm
  • Product Net Depth / Length:
    26.5 mm
  • Product Net Weight:
    0.02 kg

Technical

  • Rated Operational Voltage:
    Auxiliary Circuit 690 V AC
    Auxiliary Circuit 250 V DC
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Degree of Protection:
    IP20
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.1 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    0
  • Conventional Free-air Thermal Current (Ith):
    Auxiliary Circuit 6 A
  • Product Name:
    Auxiliary Contact
  • Suitable For:
    B6-40-00
    BC6-40-00
    B7-40-00
    BC7-40-00
    VB6-40-00
    VBC6-40-00
    VB7-40-00
    VBC7-40-00
    VB6A-40-00
    VBC6A-40-00
    VB7A-40-00
    VBC7A-40-00
  • Suitable for Product Class:
    Mini Contactors

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Auxiliary Circuit 600 V AC/DC
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Stranded 1/2x 22-10 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
  • Contact Rating UL/CSA:
    A600

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 5 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    115 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Height:
    54 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    4013614412233
  • Package Level 1 Units:
    10 piece

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC000041 - Auxiliary contact block
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • eClass:
    V11.0 : 27371302
  • UNSPSC:
    39121522
  • E-Number (Finland):
    3709096
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds